8-bit AVR Microcontroller
Features
- Two Embedded Non-Volatile Memories:
- Non-Volatile Memory Lock bits (NVM Lock bits)
- Flash Memory
- Four Separate Sections Inside Flash Memory:
- Code Section (Program Memory)
- Signature Section
- Configuration Section
- Calibration Section
- Read Access to All Non-Volatile Memories from Application Software
- Read and Write Access to Non-Volatile Memories from External programmer:
- Read Access to All Non-Volatile Memories
- Write Access to NVM Lock Bits, Flash Code Section and Flash
Configuration Section
- External Programming:
- Support for In-System and Mass Production Programming
- Programming Through the Tiny Programming Interface (TPI)
- High Security with NVM Lock Bits
- Self-Programming Flash on Full
Operating Voltage Range (1.8 – 5.5V)