8-bit AVR Microcontroller

Power-Down Mode

When the SMCR.SM is written to '0x010', the SLEEP instruction makes the MCU enter Power-Down mode. In this mode, the external Oscillator is stopped, while the external interrupts and the Watchdog continue operating (if enabled).

Only an these events can wake up the MCU: This sleep mode basically halts all generated clocks, allowing operation of asynchronous modules only.