8-bit AVR Microcontroller
Device ID n
Name:
SIGROW_DEVICEIDn
Offset:
0x00 + n*0x01 [n=0..2]
Reset:
[Device ID]
Access:
-
Bit
7
6
5
4
3
2
1
0
DEVICEID[7:0]
Access
R
R
R
R
R
R
R
R
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – DEVICEID[7:0]: Byte n of the Device ID
Byte n of the Device ID