Non-Volatile Memory Command Register
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NVMCMD[5:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Non-Volatile Memory Command
Operation Type | NVMCMD | Mnemonic | Description | |
---|---|---|---|---|
Binary | Hex | |||
General | 0b000000 | 0x00 | NO_OPERATION | No operation |
0b010000 | 0x10 | CHIP_ERASE | Chip erase(1) | |
0b010001 | 0x11 | CHIP_WRITE | Write chip(2) | |
Section | 0b010100 | 0x14 | SECTION_ERASE | Section erase |
Word | 0b011101 | 0x1D | WORD_WRITE | Word write |
Page | 0b011000 | 0x18 | PAGE_ERASE | Erase page |