Table 1. Analog Comparator Characteristics,
TA = -40°C to
125°C
Symbol |
Parameter |
Condition |
Min |
Typ |
Max |
Units |
VAIO |
Input Offset Voltage |
VCC = 5V, VIN = VCC / 2 |
|
10 |
40 |
mV |
ILAC |
Input Leakage Current |
VCC = 5V, VIN = VCC / 2 |
-50 |
|
50 |
nA |
tAPD* |
Analog Propagation Delay
(from saturation to 100mV overdrive) |
VCC = 2.7V |
|
150 |
|
ns |
VCC = 4.0V |
|
185 |
|
Analog Propagation Delay
(from step change of 100mV) |
VCC = 2.7V |
|
135 |
|
VCC = 4.0V |
|
160 |
|
tDPD |
Digital Propagation Delay |
VCC = 1.8V -
5.5V |
|
1 |
2 |
CLK |
Note: *: 15ns delay IP to pad removed