Symbol | Parameter | Min | Typ | Max | Units |
---|---|---|---|---|---|
1/tCLCL | Clock Frequency | 2 | MHz | ||
tCLCL | Clock Period | 500 | ns | ||
tCLCH | Clock Low Pulse Width | 200 | ns | ||
tCHCH | Clock High Pulse Width | 200 | ns | ||
tIVCH | Data Input to Clock High Setup Time | 50 | ns | ||
tCHIX | Data Input Hold Time After Clock High | 100 | ns | ||
tCLOV | Data Output Valid After Clock Low Time | 200 | ns |