8-bit AVR Microcontroller

Speed

The maximum operating frequency of the device depends on VCC . The relationship between maximum frequency vs. VCC is linear between 1.8V < VCC < 4.5V.

Figure 1. Maximum Frequency vs. VCC