8-bit AVR Microcontroller
Features
- Non-volatile Program and Data Memories
- 1024 Bytes of In-system Programmable Flash Program Memory
- 32 Bytes Internal SRAM
- Flash Write/Erase Cycles: 10,000
- Data Retention: 20 Years at 85°C /
100 Years at 25°C
- Self-programming Flash on Full
Operating Voltage Range (1.8 – 5.5V)