8-bit AVR Microcontroller
Port A Pull-up Enable Control Register
Name:
PUEA
Offset:
0x03
Reset:
0x00
Access:
Bit
7
6
5
4
3
2
1
0
PUEAn[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – PUEAn: Port A Input Pins Address [n = 7:0]
Port A Input Pins Address [n = 7:0]