The algorithm for writing a word to the code section is as follows:
- 1.Write the 0x1D (WORD_WRITE) to the NVMCMD register
- 2.Write the low byte of the data into the low byte of a word location
- 3.Write the high byte of the data into the high byte of the same word location.
This will start the Flash write operation
- 4.Wait until the NVMBSY bit has been cleared