Watchdog Timer Control Register
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
WDIF | WDIE | WDPn | WDE | WDPn[2:0] | |||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset0 | 0 | 0 | x | 0 | 0 | 0 |
Watchdog Interrupt Flag
This bit is set when a time-out occurs in the Watchdog Timer and the Watchdog Timer is configured for interrupt. WDIF is cleared by hardware when executing the corresponding interrupt handling vector. Alternatively, WDIF is cleared by writing a logic one to the flag. When the I-bit in SREG and WDIE are set, the Watchdog Time-out Interrupt is executed.
Watchdog Interrupt Enable
When this bit is written to one and the I-bit in the Status Register is set, the Watchdog Interrupt is enabled. If WDE is cleared in combination with this setting, the Watchdog Timer is in Interrupt Mode, and the corresponding interrupt is executed if time-out in the Watchdog Timer occurs. If WDE is set, the Watchdog Timer is in Interrupt and System Reset Mode. The first time-out in the Watchdog Timer will set WDIF. Executing the corresponding interrupt vector will clear WDIE and WDIF automatically by hardware (the Watchdog goes to System Reset Mode).
This is useful for keeping the Watchdog Timer security while using the interrupt. To stay in Interrupt and System Reset Mode, WDIE must be set after each interrupt. This should however not be done within the interrupt service routine itself, as this might compromise the safety-function of the Watchdog System Reset mode. If the interrupt is not executed before the next time-out, a System Reset will be applied.
WDTON(1) | WDE | WDIE | Mode | Action on Time-out |
---|---|---|---|---|
1 | 0 | 0 | Stopped | None |
1 | 0 | 1 | Interrupt Mode | Interrupt |
1 | 1 | 0 | System Reset Mode | Reset |
1 | 1 | 1 | Interrupt and System Reset Mode | Interrupt, then go to System Reset Mode |
0 | X | X | System Reset Mode | Reset |
Watchdog System Reset Enable
WDE is overridden by WDRF in RSTFLR. This means that WDE is always set when WDRF is set. To clear WDE, WDRF must be cleared first. This feature ensures multiple resets during conditions causing failure, and a safe start-up after the failure.
Watchdog Timer Prescaler [n=3:0]
The WDP[3:0] bits determine the Watchdog Timer prescaling when the Watchdog Timer is running. The different prescaling values and their corresponding time-out periods are shown in the table below.
WDP[3:0] | Number of WDT Oscillator Cycles | Typical Time-out at VCC = 5.0V |
---|---|---|
0000 | 2K (2048) cycles | 16ms |
0001 | 4K (4096) cycles | 32ms |
0010 | 8K (8192) cycles | 64ms |
0011 | 16K (16384) cycles | 0.125s |
0100 | 32K (32768) cycles | 0.25s |
0101 | 64K (65536) cycles | 0.5s |
0110 | 128K (131072) cycles | 1.0s |
0111 | 256K (262144) cycles | 2.0s |
1000 | 512K (524288) cycles | 4.0s |
1001 | 1024K (1048576) cycles | 8.0s |
1010 | Reserved | Reserved |
1011 | Reserved | Reserved |
1100 | Reserved | Reserved |
1101 | Reserved | Reserved |
1110 | Reserved | Reserved |
1111 | Reserved | Reserved |