8-bit AVR Microcontroller
Tiny Programming Interface Identification Register
Name:
TPIIR
Offset:
Reset:
0x00
Access:
CSS: 0x0F
Bit
7
6
5
4
3
2
1
0
TPIIC[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – TPIIC[7:0]: Tiny Programming Interface Identification Code
Tiny Programming Interface Identification Code
These bits give the identification code for the Tiny Programming Interface. The code can be used be the external programmer to identify the TPI.
Table 1.
Identification Code for Tiny Programming Interface
Code
Value
Interface Identification
0x80