8-bit AVR Microcontroller

Current Consumption in Reset and Reset Pulsewidth

Figure 1. Reset Supply Current vs. VCC (0.1 - 1.0 MHz, excluding Current Through the Reset Pull-up)
Note: The default clock source for the device is always the internal 8 MHz oscillator. Hence, current consumption in reset remains unaffected by external clock signals.
Figure 2. Minimum Reset Pulse Width vs. VCC