Clock Main Settings Register
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLKMS[1:0] | |||||||
Access | R/W | R/W | |||||
Reset | 0 | 0 |
Clock Main Select Bits
CLKM | Main Clock Source |
---|---|
00 | Calibrated Internal 8MHz Oscillator |
01 | Internal 128kHz Oscillator (WDT Oscillator) |
10 | External clock |
11 | Reserved |