Operating Temperature | -55°C to +125°C |
Storage Temperature | -65°C to +150°C |
Voltage on any Pin except RESET with respect to Ground | -0.5V to VCC+0.5V |
Voltage on RESET with respect to Ground | -0.5V to +13.0V |
Maximum Operating Voltage | 6.0V |
DC Current per I/O Pin | 40.0 mA |
DC Current VCC and GND Pins |
200.0 mA |