8-bit AVR Microcontroller
Serial Number Byte n
Name:
SIGROW_SERNUMn
Offset:
0x06 + n*0x01 [n=0..9]
Reset:
[device serial number]
Access:
-
Bit
7
6
5
4
3
2
1
0
SERNUM[7:0]
Access
R
R
R
R
R
R
R
R
Reset
x
x
x
x
x
x
x
x
Bits 7:0 – SERNUM[7:0]: Serial Number n [n=0..9]
Serial Number n [n=0..9]
Each device has an individual serial number, representing a unique ID. This can be used to identify a specific device in the field. The serial number consists of ten bytes..