8-bit AVR Microcontroller

VCC Level Monitoring Control and Status register

Name:
VLMCSR
Offset:
0x34
Reset:
0x00
Access:
-
Bit76543210
VLMFVLMIEVLM[2:0]
AccessRR/WR/WR/WR/W
Reset00000

Bit 7 – VLMF: VLM Flag

VLM Flag

This bit is set by the VLM circuit to indicate that a voltage level condition has been triggered. The bit is cleared when the trigger level selection is set to “Disabled”, or when voltage at VCC rises above the selected trigger level.

Bit 6 – VLMIE: VLM Interrupt Enable

VLM Interrupt Enable

When this bit is set the VLM interrupt is enabled. A VLM interrupt is generated every time the VLMF flag is set.

Bits 2:0 – VLM[2:0]: Trigger Level of Voltage Level Monitor

Trigger Level of Voltage Level Monitor

These bits set the trigger level for the voltage level monitor.

Table 1. Setting the Trigger Level of Voltage Level Monitor
VLM[2:0] Label Description
000 VLM0 Voltage Level Monitor disabled
001 VLM1L

Triggering generates a regular Power-On Reset (POR).

The VLM flag is not set

010 VLM1H
011 VLM2 Triggering sets the VLM Flag (VLMF) and generates a VLM interrupt, if enabled
100 VLM3
101 Not allowed
110 Not allowed
111 Not allowed