Sleep Mode Control Register
The Sleep Mode Control Register contains control bits for power management.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SM[2:0] | SE | ||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 |
Sleep Mode Select
The SM[2:0] bits select between the five available sleep modes.
SM[2:0] | Sleep Mode |
---|---|
000 | Idle |
001 | ADC Noise Reduction |
010 | Power-down |
011 | Reserved |
100 | Standby |
101 | Reserved |
110 | Reserved |
111 | Reserved |
Sleep Enable
The SE bit must be written to logic one to make the MCU enter the sleep mode when the SLEEP instruction is executed. To avoid the MCU entering the sleep mode unless it is the programmer’s purpose, it is recommended to write the Sleep Enable (SE) bit to one just before the execution of the SLEEP instruction and to clear it immediately after waking up.