For single-ended conversion, the result is as follows
where VIN is the voltage on the selected input pin, and VREF the selected voltage reference (see also descriptions of ADMUX.MUX). 0x00 represents analog ground, and 0x3FF represents the selected reference voltage minus one LSB. The result is presented in one-sided form, from 0x3FF to 0x000.