8-bit AVR Microcontroller

Instruction Set Summary

Table 1. Arithmetic and Logic Instructions
Mnemonic Operands Description   Op   Flags #Clocks AVRrc
ADD Rd, Rr Add without Carry Rd Rd + Rr Z,C,N,V,S,H 1
ADC Rd, Rr Add with Carry Rd Rd + Rr + C Z,C,N,V,S,H 1
ADIW Rd, K Add Immediate to Word Rd Rd + 1:Rd + K Z,C,N,V,S N/A
SUB Rd, Rr Subtract without Carry Rd Rd - Rr Z,C,N,V,S,H 1
SUBI Rd, K Subtract Immediate Rd Rd - K Z,C,N,V,S,H 1
SBC Rd, Rr Subtract with Carry Rd Rd - Rr - C Z,C,N,V,S,H 1
SBCI Rd, K Subtract Immediate with Carry Rd Rd - K - C Z,C,N,V,S,H 1
SBIW Rd, K Subtract Immediate from Word Rd + 1:Rd Rd + 1:Rd - K Z,C,N,V,S N/A
AND Rd, Rr Logical AND Rd Rd • Rr Z,N,V,S 1
ANDI Rd, K Logical AND with Immediate Rd Rd • K Z,N,V,S 1
OR Rd, Rr Logical OR Rd Rd v Rr Z,N,V,S 1
ORI Rd, K Logical OR with Immediate Rd Rd v K Z,N,V,S 1
EOR Rd, Rr Exclusive OR Rd Rd ⊕ Rr Z,N,V,S 1
COM Rd One’s Complement Rd $FF - Rd Z,C,N,V,S 1
NEG Rd Two’s Complement Rd $00 - Rd Z,C,N,V,S,H 1
SBR Rd,K Set Bit(s) in Register Rd Rd v K Z,N,V,S 1
CBR Rd,K Clear Bit(s) in Register Rd Rd • ($FFh - K) Z,N,V,S 1
INC Rd Increment Rd Rd + 1 Z,N,V,S 1
DEC Rd Decrement Rd Rd - 1 Z,N,V,S 1
TST Rd Test for Zero or Minus Rd Rd • Rd Z,N,V,S 1
CLR Rd Clear Register Rd Rd ⊕ Rd Z,N,V,S 1
SER Rd Set Register Rd $FF None 1
Table 2. Branch Instructions
Mnemonic Operands Description   Op   Flags #Clocks AVRrc
RJMP k Relative Jump PC PC + k + 1 None 2
IJMP   Indirect Jump to (Z)

PC(15:0)

PC(21:16)

←


Z

0

None 2
RCALL k Relative Call Subroutine PC PC + k + 1 None 3(1)
ICALL   Indirect Call to (Z)

PC(15:0)

PC(21:16)

←


Z

0

None 3(1)
RET   Subroutine Return PC STACK None 6(1)
RETI   Interrupt Return PC STACK I 6(1)
CPSE Rd,Rr Compare, Skip if Equal if (Rd = Rr) PC PC + 2 or 3 None 1 / 2
CP Rd,Rr Compare Rd - Rr     Z,C,N,V,S,H 1
CPC Rd,Rr Compare with Carry Rd - Rr - C     Z,C,N,V,S,H 1
CPI Rd,K Compare with Immediate Rd - K     Z,C,N,V,S,H 1
SBRC Rr, b Skip if Bit in Register Cleared if (Rr(b) = 0) PC PC + 2 or 3 None 1 / 2
SBRS Rr, b Skip if Bit in Register Set if (Rr(b) = 1) PC PC + 2 or 3 None 1 / 2
SBIC A, b Skip if Bit in I/O Register Cleared if (I/O(A,b) = 0) PC PC + 2 or 3 None 1 / 2
SBIS A, b Skip if Bit in I/O Register Set If (I/O(A,b) =1) PC PC + 2 or 3 None 1 / 2
BRBS s, k Branch if Status Flag Set if (SREG(s) = 1) then PC PC + k + 1 None 1 / 2
BRBC s, k Branch if Status Flag Cleared if (SREG(s) = 0) then PC PC + k + 1 None 1 / 2
BREQ k Branch if Equal if (Z = 1) then PC PC + k + 1 None 1 / 2
BRNE k Branch if Not Equal if (Z = 0) then PC PC + k + 1 None 1 / 2
BRCS k Branch if Carry Set if (C = 1) then PC PC + k + 1 None 1 / 2
BRCC k Branch if Carry Cleared if (C = 0) then PC PC + k + 1 None 1 / 2
BRSH k Branch if Same or Higher if (C = 0) then PC PC + k + 1 None 1 / 2
BRLO k Branch if Lower if (C = 1) then PC PC + k + 1 None 1 / 2
BRMI k Branch if Minus if (N = 1) then PC PC + k + 1 None 1 / 2
BRPL k Branch if Plus if (N = 0) then PC PC + k + 1 None 1 / 2
BRGE k Branch if Greater or Equal, Signed if (N ⊕ V= 0) then PC PC + k + 1 None 1 / 2
BRLT k Branch if Less Than, Signed if (N ⊕ V= 1) then PC PC + k + 1 None 1 / 2
BRHS k Branch if Half Carry Flag Set if (H = 1) then PC PC + k + 1 None 1 / 2
BRHC k Branch if Half Carry Flag Cleared if (H = 0) then PC PC + k + 1 None 1 / 2
BRTS k Branch if T Flag Set if (T = 1) then PC PC + k + 1 None 1 / 2
BRTC k Branch if T Flag Cleared if (T = 0) then PC PC + k + 1 None 1 / 2
BRVS k Branch if Overflow Flag is Set if (V = 1) then PC PC + k + 1 None 1 / 2
BRVC k Branch if Overflow Flag is Cleared if (V = 0) then PC PC + k + 1 None 1 / 2
BRIE k Branch if Interrupt Enabled if (I = 1) then PC PC + k + 1 None 1 / 2
BRID k Branch if Interrupt Disabled if (I = 0) then PC PC + k + 1 None 1 / 2
Table 3. Data Transfer Instructions
Mnemonic Operands Description   Op   Flags #Clocks AVRrc
MOV Rd, Rr Copy Register Rd Rr None 1
LDI Rd, K Load Immediate Rd K None 1
LDS Rd, k Load Direct from data space Rd (k) None 2
LD Rd, X Load Indirect Rd (X) None 1 / 2
LD Rd, X+ Load Indirect and Post-Increment

Rd

X

←


(X)


X + 1

None 2 / 3
LD Rd, -X Load Indirect and Pre-Decrement

X

Rd

←


X - 1


(X)

None 2 / 3
LD Rd, Y Load Indirect Rd (Y) None 1 / 2
LD Rd, Y+ Load Indirect and Post-Increment

Rd

Y

←


(Y)

Y + 1

None 2 / 3
LD Rd, -Y Load Indirect and Pre-Decrement

Y

Rd

←


Y - 1


(Y)

None 2 / 3
LDD Rd, Y+q Load Indirect with Displacement Rd (Y + q) None N/A
LD Rd, Z Load Indirect Rd (Z) None 1 / 2
LD Rd, Z+ Load Indirect and Post-Increment

Rd

Z

←


(Z)

Z+1

None 2 / 3
LD Rd, -Z Load Indirect and Pre-Decrement

Z

Rd

←


Z - 1

(Z)

None 2 / 3
LDD Rd, Z+q Load Indirect with Displacement Rd (Z + q) None N/A
STS k, Rr Store Direct to Data Space (k) Rd None 1
ST X, Rr Store Indirect (X) Rr None 1
ST X+, Rr Store Indirect and Post-Increment

(X)

X

←


Rr

X + 1

None 1
ST -X, Rr Store Indirect and Pre-Decrement

X

(X)

←


X - 1


Rr

None 2
ST Y, Rr Store Indirect (Y) Rr None 1
ST Y+, Rr Store Indirect and Post-Increment

(Y)

Y

←


Rr

Y + 1

None 1
ST -Y, Rr Store Indirect and Pre-Decrement

Y

(Y)

←


Y - 1

Rr

None 2
STD Y+q, Rr Store Indirect with Displacement (Y + q) Rr None N/A
ST Z, Rr Store Indirect (Z) Rr None 1
ST Z+, Rr Store Indirect and Post-Increment

(Z)

Z

←


Rr


Z + 1
None 1
ST -Z, Rr Store Indirect and Pre-Decrement Z Z - 1 None 2
STD Z+q,Rr Store Indirect with Displacement (Z + q) Rr None N/A
LPM   Load Program Memory R0 (Z) None N/A
IN Rd, A In From I/O Location Rd I/O(A) None 1
OUT A, Rr Out To I/O Location I/O(A) Rr None 1
PUSH Rr Push Register on Stack STACK Rr None 1(1)
POP Rd Pop Register from Stack Rd STACK None 3(1)
Table 4. Bit and Bit-test Instructions
Mnemonic Operands Description   Op   Flags #Clocks AVRrc
LSL Rd Logical Shift Left

Rd(n+1)

Rd(0)

C

Rd(n)


0

Rd(7)

Z,C,N,V,H 1
LSR Rd Logical Shift Right

Rd(n)

Rd(7)

C

Rd(n+1)


0

Rd(0)

Z,C,N,V 1
ROL Rd Rotate Left Through Carry

Rd(0)

Rd(n+1)

C

C

Rd(n)

Rd(7)

Z,C,N,V,H 1
ROR Rd Rotate Right Through Carry

Rd(7)

Rd(n)

C

C

Rd(n+1)

Rd(0)

Z,C,N,V 1
ASR Rd Arithmetic Shift Right Rd(n) Rd(n+1), n=0..6 Z,C,N,V 1
SWAP Rd Swap Nibbles Rd(3..0) Rd(7..4) None 1
SBI A, b Set Bit in I/O Register I/O(A, b) 1 None 1
CBI A, b Clear Bit in I/O Register I/O(A, b) 0 None 1
BST Rr, b Bit Store from Register to T T Rr(b) T 1
BLD Rd, b Bit load from T to Register Rd(b) T None 1
BSET s Flag Set SREG(s) 1 SREG(s) 1
BCLR s Flag Clear SREG(s) 0 SREG(s) 1
SEC   Set Carry C 1 C 1
CLC   Clear Carry C 0 C 1
SEN   Set Negative Flag N 1 N 1
CLN   Clear Negative Flag N 0 N 1
SEZ   Set Zero Flag Z 1 Z 1
CLZ   Clear Zero Flag Z 0 Z 1
SEI   Global Interrupt Enable I 1 I 1
CLI   Global Interrupt Disable I 0 I 1
SES   Set Signed Test Flag S 1 S 1
CLS   Clear Signed Test Flag S 0 S 1
SEV   Set Two’s Complement Overflow V 1 V 1
CLV   Clear Two’s Complement Overflow V 0 V 1
SET   Set T in SREG T 1 T 1
CLT   Clear T in SREG T 0 T 1
SEH   Set Half Carry Flag in SREG H 1 H 1
CLH   Clear Half Carry Flag in SREG H 0 H 1
Table 5. MCU Control Instructions
Mnemonic Operands Description Operation Flags #Clocks AVRrc
BREAK   Break (See also in Debug interface description) None 1
NOP   No Operation   None 1
SLEEP   Sleep (see also power management and sleep description) None 1
WDR   Watchdog Reset (see also Watchdog Controller description) None 1
Note:
  1. 1.Cycle time for data memory accesses assume internal RAM access, and are not valid for accesses through the NVM controller. A minimum of one extra cycle must be added when accessing memory through the NVM controller (such as Flash and EEPROM), but depending on simultaneous accesses by other masters or the NVM controller state, there may be more than one extra cycle.