8-bit AVR Microcontroller
Register Description
All of USART registers are NOT accessible using SBI and CBI instructions.
UDR0
USART I/O Data Register 0
UCSR0A
USART Control and Status Register 0 A
UCSR0B
USART Control and Status Register 0 B
UCSR0C
USART Control and Status Register 0 C
UCSR0D
USART Control and Status Register 0 D
UBRR0L and UBRR0H
USART Baud Rate 0 Register Low and High byte
Parent topic:
USART0