The ADC contains a Sample and Hold circuit which ensures that the input voltage to the ADC is held at a constant level during conversion.
Internal reference voltage of nominally 1.1V, 2.2V, and 4.3V is provided on-chip. Alternatively, VCC can be used as reference voltage for single ended channels.