ARITHMETIC AND LOGIC INSTRUCTIONS | |||||
---|---|---|---|---|---|
Mnemonics | Operands | Description | Operation | Flags | #Clocks |
ADD | Rd, Rr | Add two Registers without Carry | Rd ← Rd + Rr | Z,C,N,V,S,H | 1 |
ADC | Rd, Rr | Add two Registers with Carry | Rd ← Rd + Rr + C | Z,C,N,V,S,H | 1 |
SUB | Rd, Rr | Subtract two Registers | Rd ← Rd - Rr | Z,C,N,V,S,H | 1 |
SUBI | Rd, K | Subtract Constant from Register | Rd ← Rd - K | Z,C,N,V,S,H | 1 |
SBC | Rd, Rr | Subtract two Registers with Carry | Rd ← Rd - Rr - C | Z,C,N,V,S,H | 1 |
SBCI | Rd, K | Subtract Constant from Reg with Carry. | Rd ← Rd - K - C | Z,C,N,V,S,H | 1 |
AND | Rd, Rr | Logical AND Registers | Rd ← Rd · Rr | Z,N,V,S | 1 |
ANDI | Rd, K | Logical AND Register and Constant | Rd ← Rd · K | Z,N,V,S | 1 |
OR | Rd, Rr | Logical OR Registers | Rd ← Rd v Rr | Z,N,V,S | 1 |
ORI | Rd, K | Logical OR Register and Constant | Rd ← Rd v K | Z,N,V,S | 1 |
EOR | Rd, Rr | Exclusive OR Registers | Rd ← Rd ⊕ Rr | Z,N,V,S | 1 |
COM | Rd | One’s Complement | Rd ← 0xFF - Rd | Z,C,N,V,S | 1 |
NEG | Rd | Two’s Complement | Rd ← 0x00 - Rd | Z,C,N,V,S,H | 1 |
SBR | Rd,K | Set Bit(s) in Register | Rd ← Rd v K | Z,N,V,S | 1 |
CBR | Rd,K | Clear Bit(s) in Register | Rd ← Rd · (0xFF - K) | Z,N,V,S | 1 |
INC | Rd | Increment | Rd ← Rd + 1 | Z,N,V,S | 1 |
DEC | Rd | Decrement | Rd ← Rd - 1 | Z,N,V,S | 1 |
TST | Rd | Test for Zero or Minus | Rd ← Rd · Rd | Z,N,V,S | 1 |
CLR | Rd | Clear Register | Rd ← Rd ⊕ Rd | Z,N,V,S | 1 |
SER | Rd | Set Register | Rd ← 0xFF | None | 1 |
BRANCH INSTRUCTIONS | |||||
---|---|---|---|---|---|
Mnemonics | Operands | Description | Operation | Flags | #Clocks |
RJMP | k | Relative Jump | PC ← PC + k + 1 | None | 2 |
IJMP | Indirect Jump to (Z) | PC(15:0) ← Z, PC(21:16) ← 0 | None | 2 | |
RCALL | k | Relative Subroutine Call | PC ← PC + k + 1 | None | 3/4 |
ICALL | Indirect Call to (Z) | PC(15:0) ← Z, PC(21:16) ← 0 | None | 3/4 | |
RET | Subroutine Return | PC ← STACK | None | 4/5 | |
RETI | Interrupt Return | PC ← STACK | I | 4/5 | |
CPSE | Rd,Rr | Compare, Skip if Equal | if (Rd = Rr) PC ← PC + 2 or 3 | None | 1/2/3 |
CP | Rd,Rr | Compare | Rd - Rr | Z, N,V,C,S,H | 1 |
CPC | Rd,Rr | Compare with Carry | Rd - Rr - C | Z, N,V,C,S,H | 1 |
CPI | Rd,K | Compare Register with Immediate | Rd - K | Z, N,V,C,S,H | 1 |
SBRC | Rr, b | Skip if Bit in Register Cleared | if (Rr(b)=0) PC ← PC + 2 or 3 | None | 1/2/3 |
SBRS | Rr, b | Skip if Bit in Register is Set | if (Rr(b)=1) PC ← PC + 2 or 3 | None | 1/2/3 |
SBIC | A, b | Skip if Bit in I/O Register Cleared | if (I/O(A,b)=1) PC ← PC + 2 or 3 | None | 1/2/3 |
SBIS | A, b | Skip if Bit in I/O Register is Set | if (I/O(A,b)=1) PC ← PC + 2 or 3 | None | 1/2/3 |
BRBS | s, k | Branch if Status Flag Set | if (SREG(s) = 1) then PC←PC+k + 1 | None | 1/2 |
BRBC | s, k | Branch if Status Flag Cleared | if (SREG(s) = 0) then PC←PC+k + 1 | None | 1/2 |
BREQ | k | Branch if Equal | if (Z = 1) then PC ← PC + k + 1 | None | 1/2 |
BRNE | k | Branch if Not Equal | if (Z = 0) then PC ← PC + k + 1 | None | 1/2 |
BRCS | k | Branch if Carry Set | if (C = 1) then PC ← PC + k + 1 | None | 1/2 |
BRCC | k | Branch if Carry Cleared | if (C = 0) then PC ← PC + k + 1 | None | 1/2 |
BRSH | k | Branch if Same or Higher | if (C = 0) then PC ← PC + k + 1 | None | 1/2 |
BRLO | k | Branch if Lower | if (C = 1) then PC ← PC + k + 1 | None | 1/2 |
BRMI | k | Branch if Minus | if (N = 1) then PC ← PC + k + 1 | None | 1/2 |
BRPL | k | Branch if Plus | if (N = 0) then PC ← PC + k + 1 | None | 1/2 |
BRGE | k | Branch if Greater or Equal, Signed | if (N ⊕ V= 0) then PC ← PC + k + 1 | None | 1/2 |
BRLT | k | Branch if Less Than Zero, Signed | if (N ⊕ V= 1) then PC ← PC + k + 1 | None | 1/2 |
BRHS | k | Branch if Half Carry Flag Set | if (H = 1) then PC ← PC + k + 1 | None | 1/2 |
BRHC | k | Branch if Half Carry Flag Cleared | if (H = 0) then PC ← PC + k + 1 | None | 1/2 |
BRTS | k | Branch if T Flag Set | if (T = 1) then PC ← PC + k + 1 | None | 1/2 |
BRTC | k | Branch if T Flag Cleared | if (T = 0) then PC ← PC + k + 1 | None | 1/2 |
BRVS | k | Branch if Overflow Flag is Set | if (V = 1) then PC ← PC + k + 1 | None | 1/2 |
BRVC | k | Branch if Overflow Flag is Cleared | if (V = 0) then PC ← PC + k + 1 | None | 1/2 |
BRIE | k | Branch if Interrupt Enabled | if ( I = 1) then PC ← PC + k + 1 | None | 1/2 |
BRID | k | Branch if Interrupt Disabled | if ( I = 0) then PC ← PC + k + 1 | None | 1/2 |
BIT AND BIT-TEST INSTRUCTIONS | |||||
---|---|---|---|---|---|
Mnemonics | Operands | Description | Operation | Flags | #Clocks |
LSL | Rd | Logical Shift Left | Rd(n+1) ← Rd(n), Rd(0) ← 0 | Z,C,N,V,H | 1 |
LSR | Rd | Logical Shift Right | Rd(n) ← Rd(n+1), Rd(7) ← 0 | Z,C,N,V | 1 |
ROL | Rd | Rotate Left Through Carry | Rd(0)←C,Rd(n+1)← Rd(n),C¬Rd(7) | Z,C,N,V,S | 1 |
ROR | Rd | Rotate Right Through Carry | Rd(7)←C,Rd(n)← Rd(n+1),C←Rd(0) | Z,C,N,V | 1 |
ASR | Rd | Arithmetic Shift Right | Rd(n) ← Rd(n+1), n=0...6 | Z,C,N,V | 1 |
SWAP | Rd | Swap Nibbles | Rd(3...0)←Rd(7...4),Rd(7...4)¬Rd(3...0) | None | 1 |
BSET | s | Flag Set | SREG(s) ← 1 | SREG(s) | 1 |
BCLR | s | Flag Clear | SREG(s) ← 0 | SREG(s) | 1 |
SBI | A, b | Set Bit in I/O Register | I/O(A, b) ← 1 | None | 1 |
CBI | A, b | Clear Bit in I/O Register | I/O(A, b) ← 0 | None | 1 |
BST | Rr, b | Bit Store from Register to T | T ← Rr(b) | T | 1 |
BLD | Rd, b | Bit load from T to Register | Rd(b) ← T | None | 1 |
SEC | Set Carry | C ← 1 | C | 1 | |
CLC | Clear Carry | C ← 0 | C | 1 | |
SEN | Set Negative Flag | N ← 1 | N | 1 | |
CLN | Clear Negative Flag | N ← 0 | N | 1 | |
SEZ | Set Zero Flag | Z ← 1 | Z | 1 | |
CLZ | Clear Zero Flag | Z ← 0 | Z | 1 | |
SEI | Global Interrupt Enable | I ← 1 | I | 1 | |
CLI | Global Interrupt Disable | I ← 0 | I | 1 | |
SES | Set Signed Test Flag | S ← 1 | S | 1 | |
CLS | Clear Signed Test Flag | S ← 0 | S | 1 | |
SEV | Set Two’s Complement Overflow. | V ← 1 | V | 1 | |
CLV | Clear Two’s Complement Overflow | V ← 0 | V | 1 | |
SET | Set T in SREG | T ← 1 | T | 1 | |
CLT | Clear T in SREG | T ← 0 | T | 1 | |
SEH | Set Half Carry Flag in SREG | H ← 1 | H | 1 | |
CLH | Clear Half Carry Flag in SREG | H ← 0 | H | 1 |
DATA TRANSFER INSTRUCTIONS | |||||
---|---|---|---|---|---|
Mnemonics | Operands | Description | Operation | Flags | #Clocks |
MOV | Rd, Rr | Move Between Registers | Rd ← Rr | None | 1 |
LDI | Rd, K | Load Immediate | Rd ← K | None | 1 |
LD | Rd, X | Load Indirect | Rd ← (X) | None | 1/2 |
LD | Rd, X+ | Load Indirect and Post-Increment | Rd ← (X), X ← X + 1 | None | 2 |
LD | Rd, - X | Load Indirect and Pre-Decrement | X ← X - 1, Rd ← (X) | None | 2 |
LD | Rd, Y | Load Indirect | Rd ← (Y) | None | 2 |
LD | Rd, Y+ | Load Indirect and Post-Increment | Rd ← (Y), Y ← Y + 1 | None | 2 |
LD | Rd, - Y | Load Indirect and Pre-Decrement | Y ← Y - 1, Rd ← (Y) | None | 2 |
LD | Rd, Z | Load Indirect | Rd ← (Z) | None | 2 |
LD | Rd, Z+ | Load Indirect and Post-Increment | Rd ← (Z), Z ← Z+1 | None | 2 |
LD | Rd, -Z | Load Indirect and Pre-Decrement | Z ← Z - 1, Rd ← (Z) | None | 2 |
LDS | Rd, k | Load Direct from SRAM | Rd ← (k) | None | 2 |
ST | X, Rr | Store Indirect | (X) ← Rr | None | 2 |
ST | X+, Rr | Store Indirect and Post-Increment | (X) ← Rr, X ← X + 1 | None | 2 |
ST | - X, Rr | Store Indirect and Pre-Decrement | X ← X - 1, (X) ← Rr | None | 2 |
ST | Y, Rr | Store Indirect | (Y) ← Rr | None | 2 |
ST | Y+, Rr | Store Indirect and Post-Increment | (Y) ← Rr, Y ← Y + 1 | None | 2 |
ST | - Y, Rr | Store Indirect and Pre-Decrement | Y ← Y - 1, (Y) ← Rr | None | 2 |
ST | Z, Rr | Store Indirect | (Z) ← Rr | None | 2 |
ST | Z+, Rr | Store Indirect and Post-Increment | (Z) ← Rr, Z ← Z + 1 | None | 2 |
ST | -Z, Rr | Store Indirect and Pre-Decrement | Z ← Z - 1, (Z) ← Rr | None | 2 |
STS | k, Rr | Store Direct to SRAM | (k) ← Rr | None | 2 |
IN | Rd, A | In from I/O Location | Rd ← I/O (A) | None | 1 |
OUT | A, Rr | Out to I/O Location | I/O (A) ← Rr | None | 1 |
PUSH | Rr | Push Register on Stack | STACK ← Rr | None | 2 |
POP | Rd | Pop Register from Stack | Rd ← STACK | None | 2 |
MCU CONTROL INSTRUCTIONS | |||||
---|---|---|---|---|---|
Mnemonics | Operands | Description | Operation | Flags | #Clocks |
NOP | No Operation | No Operation | None | 1 | |
SLEEP | Sleep | (see specific descr. for Sleep function) | None | 1 | |
WDR | Watchdog Reset | (see specific descr. for WDR/timer) | None | 1 | |
BREAK | Break | For On-chip Debug Only | None | N/A |