The algorithm for erasing the Configuration section is as follows:
- 1.Write the 0x14 (SECTION_ERASE) to the NVMCMD register
- 2.Start the erase operation by writing a dummy byte to the high byte of any word
location inside the configuration section
- 3.Wait until the NVMBSY bit has been cleared