Clock Prescaler Register
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLKPS[3:0] | |||||||
Access | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 1 | 1 |
Clock Prescaler Select
These bits define the division factor between the selected clock source and the internal system clock. These bits can be written run-time to vary the clock frequency to suit the application requirements. As the divider divides the master clock input to the MCU, the speed of all synchronous peripherals is reduced when a division factor is used. The division factors are given in the table below.
CLKPS[3:0] | Clock Division Factor |
---|---|
0000 | 1 |
0001 | 2 |
0010 | 4 |
0011 | 8 (default) |
0100 | 16 |
0101 | 32 |
0110 | 64 |
0111 | 128 |
1000 | 256 |
1001 | Reserved |
1010 | Reserved |
1011 | Reserved |
1100 | Reserved |
1101 | Reserved |
1110 | Reserved |
1111 | Reserved |
At start-up, CLKPS bits are reset to 0b0011 to select the clock division factor of 8. If the selected clock source has a frequency higher than the maximum allowed the application software must make sure a sufficient division factor is used. To make sure the write procedure is not interrupted, interrupts must be disabled when changing prescaler settings.