ATtiny102 | ATtiny104 | |
---|---|---|
Pin Count | 8 | 14 |
Flash (Bytes) | 1024 | 1024 |
SRAM (Bytes) | 32 | 32 |
EEPROM (Bytes) | - | - |
General Purpose I/O-pins (GPIOs) | 6 | 12 |
USART | 1 | 1 |
Analog-to-Digital Converter (ADC) / Channels |
10-bit ADC with 5-channel |
10-bit ADC with 8-channels |
Analog Comparators (AC) Channels | 1 | 1 |
AC Propagation Delay | 75-750ns | 75-750ns |
16-bit Timer Counter (TC) Instances | 1 | 1 |
PWM Channels | 2 | 2 |
RC Oscillator | +/-2 % | +/-2 % |
Internal Voltage Reference | 1.1V/2.2V/4.3V | 1.1V/2.2V/4.3V |
Operating Voltage | 1.8 - 5.5V | |
Max Operating Frequency (MHz) | 12 | |
Temperature Range | -40°C to +125°C | |
Packages |
8-pin UDFN 8-pin SOIC150 |
14-pin SOIC150 |