8-bit AVR Microcontroller
Register Description
TCCR0A
Timer/Counter0 Control Register A
TCCR0B
Timer/Counter0 Control Register B
TCCR0C
Timer/Counter0 Control Register C
TCNT0L and TCNT0H
Timer/Counter 0 Low and High byte
OCR0AL and OCR0AH
Output Comparte Register A 0 Low and High byte
OCR0BL and OCR0BH
Output Comparte Register B 0 Low and High byte
ICR0L and ICR0H
Input Capture Register 0 Low and High byte
TIMSK0
Timer/Counter0 Interrupt Mask Register
TIFR0
Timer/Counter0 Interrupt Flag Register
GTCCR
General Timer/Counter Control Register
Parent topic:
16-bit Timer/Counter1 with PWM