It is possible to manually calibrate the internal oscillator to be more accurate than default factory calibration. Note that the oscillator frequency depends on temperature and voltage. .
Calibration Method | Target Frequency | VCC | Temperature | Accuracy at given Voltage & Temperature |
---|---|---|---|---|
Factory Calibration | 8.0MHz | 2.7 - 4.0V | 0°C - 85°C | ±2% |
User Calibration | Fixed frequency within: 7.3 - 8.1MHz | Fixed voltage within: 1.7 - 5.5V | Fixed temp. within: -40°C - 85°C | ±1%(1) |