Device Endpoint Interrupt Set Register (Isochronous Endpoints)
This register view is relevant only if EPTYPE = 0x1 in ”Device Endpoint x Configuration Register”.
For additional information, see ”Device Endpoint x Status Register (Isochronous Endpoints)”.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Sets the corresponding bit in USBHS_DEVEPTISRx, which may be useful for test or debug purposes.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NBUSYBKS | |||||||||
Access | |||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SHORTPACKETS | CRCERRIS | OVERFIS | HBISOFLUSHIS | HBISOINERRIS | UNDERFIS | RXOUTIS | TXINIS | ||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Transmitted IN Data Interrupt Set
Received OUT Data Interrupt Set
Underflow Interrupt Set
High Bandwidth Isochronous IN Underflow Error Interrupt Set
High Bandwidth Isochronous IN Flush Interrupt Set
Overflow Interrupt Set
CRC Error Interrupt Set
Short Packet Interrupt Set
Number of Busy Banks Interrupt Set