When an undefined register access occurs, the URAD bit in the Interrupt Status Register (ICM_ISR) is set if unmasked. Its source is then reported in the Undefined Access Status Register (ICM_UASR). Only the first undefined register access is available through the ICM_UASR.URAT field.
Several kinds of unspecified register accesses can occur:
The URAD bit and the URAT field can only be reset by writing a 1 to the ICM_CTRL.SWRST bit.