The following power constraints are apply to SAM E70/S70/V70/V71 devices. Deviating from these constraints may lead to
unpredictable results.
- VDDIN and VDDIO must have the same level
- VDDIN and VDDIO must always be higher than or equal to VDDCORE
- VDDCORE, VDDPLL and VDDUTMIC voltage levels must not vary by
more than 0.6V
- For the USB to be operational, VDDUTMII, VDDPLLUSB, VDDIN and VDDIO must be higher than
or equal to 3.0V