Embedded Characteristics
- Passes NIST Special Publication 800-22 Test Suite
- Passes Diehard Suite of Tests
- May be Used as Entropy Source for seeding a NIST-approved DRNG (Deterministic RNG) as required by FIPS PUB 140-2 and 140-3
- Provides a 32-bit Random Number Every 84 Clock Cycles