The following procedure shows an example to transmit data with DMA.
- 1.Initialize the transmit DMA (memory pointers, transfer size, etc).
- 2.Configure the Slave mode.
- 3.Enable the DMA.
- 4.Wait for the DMA status flag indicating that the buffer transfer is complete.
- 5.Disable the DMA.
- 6.(Only if peripheral clock must be disabled) Wait for the TXCOMP flag to be raised in TWIHS_SR.