Multiplexed Signals | Related Function | |
---|---|---|
NWR0 | NWE | Byte-write or Byte-select access. |
A0 | NBS0 | 8-bit or 16-bit data bus. See ”Data Bus Width” |
NWR1 | NBS1 | Byte-write or Byte-select access. See ”Byte Write Access” and ”Byte Select Access” |
A22 | NANDCLE | NAND Flash Command Latch Enable |
A21 | NANDALE | NAND Flash Address Latch Enable |