Device Endpoint Interrupt Disable Register (Control, Bulk, Interrupt Endpoints)
This register view is relevant only if EPTYPE = 0x0, 0x2, or 0x3 in ”Device Endpoint x Configuration Register”.
For additional information, see ”Device Endpoint x Mask Register (Control, Bulk, Interrupt Endpoints)”.
This register always reads as zero.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Clears the corresponding bit in USBHS_DEVEPTIMRx.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
STALLRQC | NYETDISC | EPDISHDMAC | |||||||
Access | |||||||||
Reset | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FIFOCONC | NBUSYBKEC | ||||||||
Access | |||||||||
Reset | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SHORTPACKETEC | STALLEDEC | OVERFEC | NAKINEC | NAKOUTEC | RXSTPEC | RXOUTEC | TXINEC | ||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Transmitted IN Interrupt Clear
Received OUT Data Interrupt Clear
Received SETUP Interrupt Clear
NAKed OUT Interrupt Clear
NAKed IN Interrupt Clear
Overflow Interrupt Clear
STALLed Interrupt Clear
Shortpacket Interrupt Clear
Number of Busy Banks Interrupt Clear
FIFO Control Clear
Endpoint Interrupts Disable HDMA Request Clear
NYET Token Disable Clear
STALL Request Clear