PLLUSB Characteristics

Table 1. PLLUSB Characteristics
Symbol Parameter Conditions Min. Typ. Max. Unit
fIN Input Frequency 12 or 16 MHz
fOUT Output Frequency 480 MHz
IPLLUSB Current Consumption In Active mode, on VDDPLLUSB 4.9 6.4 mA
In Active mode, on VDDCORE 0.4 1 mA
tSTART Startup Time 50 µs