MCAN Transmit Buffer Cancellation Request
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
CR31 | CR30 | CR29 | CR28 | CR27 | CR26 | CR25 | CR24 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CR23 | CR22 | CR21 | CR20 | CR19 | CR18 | CR17 | CR16 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CR15 | CR14 | CR13 | CR12 | CR11 | CR10 | CR9 | CR8 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CR7 | CR6 | CR5 | CR4 | CR3 | CR2 | CR1 | CR0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Cancellation Request for Transmit Buffer x
Each Transmit Buffer has its own Cancellation Request bit. Writing a ‘1’ will set the corresponding Cancellation Request bit; writing a ‘0’ has no impact. This enables the processor to set cancellation requests for multiple Transmit Buffers with one write to MCAN_TXBCR. MCAN_TXBCR bits are set only for those Transmit Buffers configured via TXBC. The bits remain set until the corresponding bit of MCAN_TXBRP is reset.
Value | Description |
---|---|
0 | No cancellation pending. |
1 | Cancellation pending. |