USART Baud Rate Generator Register
This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FP[2:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CD[15:8] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CD[7:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Clock Divider
CD | USART_MODE ≠ ISO7816 | USART_MODE = ISO7816 | ||
SYNC = 0 | SYNC = 1 or USART_MODE = SPI (Master or Slave) |
|||
OVER = 0 | OVER = 1 | |||
0 | Baud Rate Clock Disabled | |||
1 to 65535 | CD = Selected Clock / (16 × Baud Rate) | CD = Selected Clock / (8 × Baud Rate) | CD = Selected Clock / Baud Rate | CD = Selected Clock / (FI_DI_RATIO × Baud Rate) |
Fractional Part
Value | Description |
---|---|
0 | Fractional divider is disabled. |
1–7 | Baud rate resolution, defined by FP × 1/8. |