CCFG_SYSIO

System I/O and CAN1 Configuration Register

  0x0114 32 Read/Write 0x20400000  

System I/O and CAN1 Configuration Register

Bit  31 30 29 28 27 26 25 24  
  CAN1DMABA[15:8]  
Access                   
Reset  0 0 1 0 0 0 0 0  
Bit  23 22 21 20 19 18 17 16  
  CAN1DMABA[7:0]  
Access                   
Reset  0 1 0 0 0 0 0 0  
Bit  15 14 13 12 11 10 9 8  
        SYSIO12          
Access                   
Reset        0          
Bit  7 6 5 4 3 2 1 0  
  SYSIO7 SYSIO6 SYSIO5 SYSIO4          
Access                   
Reset  0 0 0 0          

Bit 4 – SYSIO4: PB4 or TDI Assignment

PB4 or TDI Assignment

ValueDescription
0

TDI function selected.

1

PB4 function selected.

Bit 5 – SYSIO5: PB5 or TDO/TRACESWO Assignment

PB5 or TDO/TRACESWO Assignment

ValueDescription
0

TDO/TRACESWO function selected.

1

PB5 function selected.

Bit 6 – SYSIO6: PB6 or TMS/SWDIO Assignment

PB6 or TMS/SWDIO Assignment

ValueDescription
0

TMS/SWDIO function selected.

1

PB6 function selected.

Bit 7 – SYSIO7: PB7 or TCK/SWCLK Assignment

PB7 or TCK/SWCLK Assignment

ValueDescription
0

TCK/SWCLK function selected.

1

PB7 function selected.

Bit 12 – SYSIO12: PB12 or ERASE Assignment

PB12 or ERASE Assignment

ValueDescription
0

ERASE function selected.

1

PB12 function selected.

Bits 31:16 – CAN1DMABA[15:0]: CAN1 DMA Base Address

CAN1 DMA Base Address

Give the 16-bit MSB of the CAN1 DMA base address. The 16-bit LSB must be programmed into CAN1 User interface.

Default address is 0x20400000.