Peripheral Clock Configuration Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
I2SC1CC | I2SC0CC | TC0CC | |||||||
Access | |||||||||
Reset | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
Access | |||||||||
Reset |
TC0 Clock Configuration
Value | Description |
---|---|
0 | PCK6 is used (default). |
1 | PCK7 is used. |
I2SC0 Clock Configuration
Value | Description |
---|---|
0 | Peripheral clock of I2SC0 is used. |
1 | GCLK is used. |
I2SC1 Clock Configuration
Value | Description |
---|---|
0 | Peripheral clock of I2SC1 is used. |
1 | GCLK is used. |