To prevent any single software error from corrupting TC behavior, certain registers in the address space can be write-protected by setting the WPEN bit in the TC Write Protection Mode Register (TC_WPMR).
The Timer Counter clock of the first channel must be enabled to access TC_WPMR.
The following registers can be write-protected when WPEN is set: