For details on the write handshaking sequence, refer to the following figure and table.
Step | Programmer Action | Device Action | Data I/O |
---|---|---|---|
1 | Sets MODE and DATA signals | Waits for NCMD low | Input |
2 | Clears NCMD signal | Latches MODE and DATA | Input |
3 | Waits for RDY low | Clears RDY signal | Input |
4 | Releases MODE and DATA signals | Executes command and polls NCMD high | Input |
5 | Sets NCMD signal | Executes command and polls NCMD high | Input |
6 | Waits for RDY high | Sets RDY | Input |