GMAC Frame Check Sequence Errors Register
|
0x190 |
32 |
Read-only |
0x00000000 |
|
Frame Check Sequence
Errors
The register counts
frames that are an integral number of bytes, have bad CRC and are between 64 and 1518
bytes in length (1536 Bytes if
GMAC_NCFGR.MAXFS
is written to '1'). This register is also incremented if a symbol
error is detected and the frame is of valid length and has an integral number of
bytes.
This register is incremented for
a frame with bad FCS, regardless of whether it is copied to memory due to ignore FCS
mode (enabled by writing GMAC_NCFGR.IRXFCS=1).