Signal Name | Recommended Pin Connection | Description | |
---|---|---|---|
PIODC0–7 | Application dependent. (Pullup at VDDIO) |
Parallel mode capture data All are pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
PIODCCLK | Application dependent. (Pullup at VDDIO) |
Parallel mode capture clock Pulled-up input (100 kOhm) to VDDIO at reset. |
|
PIODCEN1–2 | Application dependent. (Pullup at VDDIO) |
Parallel mode capture mode enable All are pulled-up inputs (100 kOhm) to VDDIO at reset. |