The following characteristics are applicable to the operating temperature range: TA [-40°C : +105°C], unless otherwise specified.
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VDDCORE | DC Supply Core | – | 1.20 | – | 1.32 | V |
Allowable Voltage Ripple | rms value 10 kHz to 20 MHz | – | – | 20 | mV | |
Rising Slope (2) | – | 1.20 | – | 30 | V/ms | |
VDDIO | DC Supply I/Os, Backup | (See Note 1) | 3.0 | 3.3 | 3.6 | V |
Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 30 | mV | |
Rising Slope | – | 6.5 | – | 30 | V/ms | |
VDDIN | DC Supply Voltage Regulator | (See Note 1) | 3.0 | 3.3 | 3.6 | V |
Allowable Voltage Ripple | rms value 10 kHz to 20 MHz | – | – | 20 | mv | |
VDDPLL | PLL A and Main Oscillator Supply | – | 1.20 | – | 1.32 | V |
Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 20 | mV | |
rms value > 10 MHz | – | – | 10 | |||
VDDUTMIC | DC Supply UDPHS and UHPHS UTMI+ Core | – | 1.20 | – | 1.32 | V |
Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 10 | mV | |
VDDUTMII | DC Supply UDPHS and UHPHS UTMI+ Interface | – | 3.0 | 3.3 | 3.6 | V |
Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 20 | mV | |
VDDPLLUSB | DC Supply UTMI PLL | – | 3.0 | 3.3 | 3.6 | V |
Allowable Voltage Ripple | rms value 10 kHz to 10 MHz | – | – | 10 | mV |
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VIL | Low-level Input Voltage | GPIO_MLB | -0.3 | – | 0.7 | V |
GPIO_AD, GPIO_CLK | -0.3 | – | 0.8 | |||
GPIO, CLOCK, RST, TEST | -0.3 | – | VDDIO x 0.3 | |||
VIH | High-level Input Voltage | GPIO_MLB | 1.80 | – | VDDIO + 0.3 | V |
GPIO_AD, GPIO_CLK | 2 | VDDIO + 0.3 | ||||
GPIO, CLOCK, RST, TEST | VDDIO x 0.7 | – | VDDIO + 0.3 | |||
VOH | High-level Output Voltage | GPIO_MLB, IOH = 6 mA | 2 | – | – | V |
GPIO_AD, GPIO, RST, TEST, CLOCK , IOH = 4 mA, Low drive | VDDIO - 0.4 | – | – | |||
GPIO_AD, GPIO, RST, TEST, CLOCK , IOH = 10 mA,High drive | VDDIO - 0.4 | – | – | |||
GPIO_CLK, IOH = 6 mA, Low drive | VDDIO - 0.4 | |||||
GPIO_CLK,IOH = 12 mA, High drive | VDDIO - 0.4 | – | – | |||
VOL | Low-level Output Voltage | GPIO_MLB, IOL = -6 mA | – | – | 0.4 | V |
GPIO_AD, GPIO, RST, TEST, CLOCK, IOL = -4 mA, Low drive | – | – | 0.4 | |||
GPIO_AD, GPIO, RST, TEST, CLOCK, IOL = -10 mA,High drive | – | – | 0.4 | |||
GPIO_CLK, IOL = -6 mA, Low drive | – | – | 0.4 | |||
GPIO_CLK, IOL = -12 mA, High drive | – | – | 0.4 | |||
Vhys | Hysteresis Voltage | GPIO with Hysteresis mode enabled | 150 | – | – | mV |
IIL | Low-level Input Current | Pullup OFF | -1 | – | 1 | µA |
Pullup ON | 10 | – | 55 | |||
IIH | High-level Input Current | Pulldown OFF | -1 | – | 1 | µA |
Pulldown ON | 10 | – | 55 | |||
RSERIAL | Serial Resistor | GPIO_MLB | – | 9 | – | Ohm |
GPIO_AD, GPIO_CLK | – | 14 | – | |||
GPIO, CLOCK, RST, TEST | – | 26 | – |
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VDDOUT | DC Output Voltage | Normal mode, ILOAD = 100 mA | 1.2 | 1.23 | 1.26 | V |
Standby mode | – | 0 | – | |||
ILOAD | Maximum DC Output Current | – | – | 150 | mA | |
CDIN | Input Decoupling Capacitor | (1) | – | 4.7 | – | µF |
CDOUT | Output Decoupling Capacitor | (2) | – | 1 | – | µF |
ESR | – | – | 2 | Ohm | ||
tON | Turn-on Time | CDOUT = 1 µF, VDDOUT reaches DC output voltage | – | 1 | 2.5 | ms |
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VT- | Supply Falling Threshold (see Note 1) | – | 0.97 | 1.0 | 1.04 | V |
Vhys | Hysteresis Voltage | – | – | 25 | 50 | mV |
tSTART | Startup Time | From disabled state to enabled state | – | – | 400 | µs |
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VT+ | Threshold Voltage Rising | – | 0.79 | 0.95 | 1.07 | V |
VT- | Threshold Voltage Falling | – | 0.66 | 0.89 | – | V |
Vhys | Hysteresis Voltage | – | 10 | 60 | 115 | mV |
tRES | Reset Timeout Period | – | 240 | 350 | 800 | µs |
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VT | Supply Monitor Threshold | 16 selectable steps (see the Threshold Selection table below) | – | – | – | V |
TACC | Threshold Accuracy | – | -4 | – | 4 | % |
Vhys | Hysteresis Voltage | – | – | 38 | 45 | mV |
tSTART | Startup Time | From disabled state to enabled state | – | – | 300 | µs |
Symbol | Parameter | Digital Code | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VT | Supply Monitor Threshold | 0 | – | 1.6 | – | V |
1 | – | 1.72 | – | |||
10 | – | 1.84 | – | |||
11 | – | 1.96 | – | |||
100 | – | 2.08 | – | |||
101 | – | 2.2 | – | |||
110 | – | 2.32 | – | |||
111 | – | 2.44 | – | |||
1000 | – | 2.56 | – | |||
1001 | – | 2.68 | – | |||
1010 | – | 2.8 | – | |||
1011 | – | 2.92 | – | |||
1100 | – | 3.04 | – | |||
1101 | – | 3.16 | – | |||
1110 | – | 3.28 | – | |||
1111 | – | 3.4 | – |
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
VT+ | Threshold Voltage Rising | – | 1.45 | 1.53 | 1.61 | V |
VT- | Threshold Voltage Falling | – | 1.37 | 1.46 | – | V |
Vhys | Hysteresis | – | 40 | 80 | 130 | mV |
tRES | Reset Time-out Period | – | 240 | 320 | 800 | µs |