The SAM E70/S70/V70/V71 features
The SAM E70/S70/V70/V71 PIO Controllers control up to 32 lines and each line can be assigned to one of four peripheral functions: A, B, C or D.
For more information on multiplexed signals, refer to the “Package and Pinout” chapter.