Executing an ATA Polling Command
- 1.Issue READ_DMA_EXT with RW_MULTIPLE_REGISTER (CMD60) for 8 KB of DATA.
- 2.Read the ATA status register until DRQ is set.
- 3.Issue RW_MULTIPLE_BLOCK (CMD61) to transfer DATA.
- 4.Read the ATA status register until DRQ && BSY are configured to 0.