Device Global Interrupt Clear Register
This register always reads as zero.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Clears the corresponding bit in USBHS_DEVISR.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UPRSMC | EORSMC | WAKEUPC | EORSTC | SOFC | MSOFC | SUSPC | |||
Access | |||||||||
Reset |
Suspend Interrupt Clear
Micro Start of Frame Interrupt Clear
Start of Frame Interrupt Clear
End of Reset Interrupt Clear
Wakeup Interrupt Clear
End of Resume Interrupt Clear
Upstream Resume Interrupt Clear