XDMAC Global Channel Enable Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
EN23 | EN22 | EN21 | EN20 | EN19 | EN18 | EN17 | EN16 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
EN15 | EN14 | EN13 | EN12 | EN11 | EN10 | EN9 | EN8 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EN7 | EN6 | EN5 | EN4 | EN3 | EN2 | EN1 | EN0 | ||
Access | W | W | W | W | W | W | W | W | |
Reset | – | – | – | – | – | – | – | – |
XDMAC Channel x Enable
Value | Description |
---|---|
0 | This bit has no effect. |
1 | Enables channel n. This operation is permitted if the Channel x Status bit (XDMAC_GS.STx) was read as '0'. |