Dynamic Clock Gating Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EFCCKG | BRIDCKG | MATCKG | |||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
MATRIX Dynamic Clock Gating
Value | Description |
---|---|
0 | MATRIX dynamic clock gating enabled. The MATRIX circuitry is driven by the clock only when a transfer to a peripheral is being performed. Power consumption is optimized. |
1 | MATRIX dynamic clock gating disabled. The MATRIX circuitry is always driven by the clock in Active mode. |
Bridge Dynamic Clock Gating Enable
Value | Description |
---|---|
0 | Bridge dynamic clock gating enabled. The peripheral bridge circuitry is driven by the clock only when a transfer to/from any peripheral located on the APB bus is being performed. Power consumption is optimized. |
1 | Bridge dynamic clock gating disabled. The peripheral bridge circuitry is always driven by the clock in Active mode. |
EFC Dynamic Clock Gating Enable
Value | Description |
---|---|
0 | EFC dynamic clock gating enabled. The Embedded Flash Controller circuitry is driven by the clock only when an access to the Flash memory is being performed. Power consumption is optimized. |
1 | EFC dynamic clock gating disabled. The Embedded Flash Controller is always driven by the clock in Active mode. |